text.skipToContent text.skipToNavigation

Catalog No. : AHF51812VHLR

Description:  AL 5IN 18 TO 12W VENT LEFT RED

UPC: 753554113459

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 12 in

Side Rail Height

5 Inches