text.skipToContent text.skipToNavigation

Catalog No. : AHF51224SEX12H

Description:  AL FIT 5IN 12X24W SOL EXPAND X 12R

UPC: 626490352858

Aluminum H-style fitting 5 inches side rail height 12 inches x 24 inches width solid through horizontal expanding cross 12 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 24 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

304.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here