text.skipToContent text.skipToNavigation

Catalog No. : AHF50912LET36H

Description:  AL FIT 5IN 9X12W LAD EXPAND T 36R

UPC: 626490344570

Made or assembled in Canada.

Aluminum H-style fitting 5 inches side rail height 9 inches x 12 inches width ladder horizontal expanding tee 36 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 12 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

914.4 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here