text.skipToContent text.skipToNavigation

Catalog No. : AHF506LHX24H

Description:  AL.6INWX5IND HX 24INRAD SSHDW

UPC: 626490333314

Made or assembled in Canada.

Aluminum H-style fitting 5 inches side rail height inches x 6 inches width ladder horizontal cross 24 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

609.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here