text.skipToContent text.skipToNavigation

Catalog No. : AHF442LVO4524

Description:  AL FIT 4IN 42W LAD VO 45D24R

UPC: 626490327344

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 42 inches width ladder vertical outside bend 45 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

42 in

Side Rail Height

4 Inches