text.skipToContent text.skipToNavigation

Catalog No. : AHF442LVO3024

Description:  AL 4IN 42W LVO 30D24R

UPC: 753554114418

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

42 in

Side Rail Height

4 Inches