text.skipToContent text.skipToNavigation

Catalog No. : AHF442LVI4512

Description:  AL FIT 4IN 42W LAD VI 45D12R

UPC: 785055642152

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 42 inches width ladder vertical inside bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

42 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Cable ladder width

42 inch

Inner radius

12 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here