text.skipToContent text.skipToNavigation

Catalog No. : AHF442LHX12

Description:  AL FIT 4IN 42W LAD HOR. X 12R

UPC: 626490326842

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 42 inches width ladder horizontal cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

1066.8 mm

Inner radius

304.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here