text.skipToContent text.skipToNavigation

Catalog No. : AHF44236LHLR

Description:  AL FIT 4IN 42X36W LAD LEFT REDUCER

UPC: 626490332447

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 42 inches x 36 inches width ladder horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 x 36 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here