text.skipToContent text.skipToNavigation

Catalog No. : AHF44212LRT24

Description:  AL FIT 4IN 42X12W LAD RED. T 24R

UPC: 626490331082

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 42 inches x 12 inches width ladder horizontal reducing tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 x 12 in

Side Rail Height

4 Inches