text.skipToContent text.skipToNavigation

Catalog No. : AHF44212LHLR

Description:  AL FIT 4IN 42X12W LAD LEFT REDUCER

UPC: 753554113503

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 x 12 in

Side Rail Height

4 Inches