text.skipToContent text.skipToNavigation

n° de catalogue : AHF436SHX48H

Description:  AL FIT 4IN 36W SOL HOR. X 48R

UPC: 626490321670

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 36 inches width solid through horizontal cross 48 inches radius with hardware
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

48 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

914.4 mm

Inner radius

1219.2 mm

Material

Aluminium

Documents/outils d'aide

Dessin de vente

Cliquez ici