text.skipToContent text.skipToNavigation

Catalog No. : AHF43630LRT24H

Description:  AL.4IND 36IN-30IN RT 24INRAD SSHDW

UPC: 626490325616

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 36 inches x 30 inches width ladder horizontal expanding tee 24 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 30 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

609.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here