Catalog No. : AHF43036SEX36
Description: AL FIT 4IN 30X36W SOL EXPAND X 36R
UPC: 626490319042
Made or assembled in Canada.
Aluminum H-style fitting 4 inches side rail height 30 inches x 36 inches width solid through horizontal expanding cross 36 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
36 Inch radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 x 36 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
101.6 mm |
|
Inner radius |
914.4 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |