text.skipToContent text.skipToNavigation

Catalog No. : AHF43024LRT48H

Description:  AL FIT 4IN 30X24W LAD RED. T 48R

UPC: 626490318533

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 36 inches x 24 inches width ladder horizontal reducing tee 48 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

48 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 24 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

1219.2 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here