text.skipToContent text.skipToNavigation

Catalog No. : AHF424VVI9036

Description:  AL FIT 4IN 24W VEN VI 90D36R

UPC: 626490309722

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 24 inches width ventilated vertical inside bend 90 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

24 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here