text.skipToContent text.skipToNavigation

Catalog No. : AHF424VCS12H

Description:  AL FIT 4IN 24W VEN CABLE SUPP 12R

UPC: 626490308893

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 24 inches width ventilated cable support H-style fitting 12 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

12 inch radius

Application

For H-style or U style fitting

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

4 Inches

ETIM EC002409 Profile column for cable ladder

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here