Catalog No. : AHF424LVTD24H
Description: AL FIT 4IN 24W LAD VERT T DOWN 24R
UPC: 626490307353
Made or assembled in Canada.
Aluminum H-style fitting 4 inches side rail height 24 inches width ladder vertical tee down 24 inches radius with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
24 inches radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
101.6 mm |
|
Cable ladder width |
609.6 mm |
|
Inner radius |
609.6 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |