text.skipToContent text.skipToNavigation

Catalog No. : AHF424LHB3024H

Description:  AL.24INWX4IND H-30 24INRAD SSHDW

UPC: 626490306196

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 24 inches width ladder horizontal bend 30 degree 24 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

24 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here