text.skipToContent text.skipToNavigation

Catalog No. : AHF42442LET24

Description:  AL 4IN 24 TO42W EXP TEE 24R

UPC: 753554105027

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 24 inches x 42 inches width ladder horizontal expanding tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 42 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here