text.skipToContent text.skipToNavigation

Catalog No. : AHF42409VHLR

Description:  AL 4IN 24 TO 9W VENT LEFT RED

UPC: 753554111226

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 24 inches x 9 inches width ventilated horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 9 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here