text.skipToContent text.skipToNavigation

Catalog No. : AHF412SHT12E

Description:  AL 4IN 12W SOL TEE 12R PAINTED

UPC: 753554109704

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 12 inches width solid trough horizontal tee 12 inches radius epoxy painted
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Height

12 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here