text.skipToContent text.skipToNavigation

Catalog No. : AHF40906LHLRH

Description:  AL FIT 4IN 9X6W LAD LEFT REDUCER

UPC: 626490288737

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 9 inches x 6 inches inch width ladder horizontal left reducer with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 6 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the left

Height side joist

101.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here