text.skipToContent text.skipToNavigation

Catalog No. : AH7642L09360

Description:  AL STR 6IN 42W LADDER TRAY 30FT

UPC: 622538105271

Made or assembled in Canada.

Series 7 aluminum straight section H-beam cable tray 6 inches side rail height 42 inches width ladder 9 inches rung spacing 360 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Length

360 in

Side Rail Height

6 inches