text.skipToContent text.skipToNavigation

Catalog No. : AH7642L09288

Description:  AL 6IN 42W LAD 9S 288IN

UPC: 753554100787

Made or assembled in Canada.

Series 7 aluminum straight section H-beam cable tray 6 inches side rail height 42 inches width ladder 9 inches rung spacing 288 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Length

288 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

4 inch

Width

42 inch

Length

288 inch

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here