text.skipToContent text.skipToNavigation

Catalog No. : AH7630L09288H

Description:  AL 6IN 30W LAD 9S 288IN SS HARD

UPC: 753554104372

Made or assembled in Canada.

Series 7 aluminum straight section H-beam cable tray 6 inches side rail height 30 inches width ladder 9 inches rung spacing 288 inches length with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

30 in

Length

30 ft

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

762 mm

Width

30 inch

Length

7315.2 mm

Length

288 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here