text.skipToContent text.skipToNavigation

Catalog No. : AH7624L09360H

Description:  ALU 6IN 24W LAD 9S 360L SS HARDW

UPC: 785055995708

Made or assembled in Canada.

Series 7 aluminum straight section H-beam cable tray 6 inches side rail height 24 inches width ladder 9 inches rung spacing 360 inches length with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

24 in

Length

30 ft

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

609.6 mm

Length

9144 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here