text.skipToContent text.skipToNavigation

Catalog No. : AH7609L12360

Description:  AL STR 6IN 09W LADDER TRAY 30FT

UPC: 753554028517

Series 7 aluminum straight section H-beam cable tray 6 inches side rail height 9 inches width ladder 12 inches rung spacing 360 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

9 in

Length

30 ft

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

228.6 mm

Length

9144 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here