text.skipToContent text.skipToNavigation

Catalog No. : AH6642L06120

Description:  AL 6IN 42W LAD 6S 120LONG

UPC: 753554099043

Made or assembled in Canada.

Series 1 aluminum straight section H-beam cable tray 6 inches side rail height 42 inches width ladder 6 inches rung spacing 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

42 in

Length

120 in

Side Rail Height

6 in

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

6 inch

Width

42 inch

Length

120 inch

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here