text.skipToContent text.skipToNavigation

Catalog No. : AH5406L06R0120

Description:  AL 4IN 6W LAD 6SP RAD 0120

UPC: 753554109667

Made or assembled in Canada.

Series 5 aluminum straight section H-beam cable tray 6 inches side rail height 4 inches width ladder 6 inches rung spacing radius 0120
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

4 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here