Catalog No. : AH4742L12-3
Description: AL 7IN 42W LAD 12S 3M
UPC: 753554092501
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
|
Application |
Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining. |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA, NEMA, NEC, UL |
Dimensions
|
Width |
42 in |
|
Length |
3 m |
|
Side Rail Height |
7 Inches |
|
Type of rung |
Perforated profile |
|
Fixation rung |
Welded |
|
Height |
7 inch |
|
Width |
42 inch |
|
Length |
3000 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |