text.skipToContent text.skipToNavigation

Catalog No. : AH4742L09360

Description:  AL 7IN 42W LAD 9S 360 IN

UPC: 753554069282

Made or assembled in Canada.

Series 4 aluminum straight section H-beam cable tray 7 inches side rail height 42 inches width ladder 9 inches rung spacing 360 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

42 in

Length

360 in

Side Rail Height

7 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

177.8 mm

Width

1066.8 mm

Length

9144 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here