text.skipToContent text.skipToNavigation

Catalog No. : AH4718L12144

Description:  AL 7IN 18W LAD 12S 144 IN

UPC: 753554102927

Made or assembled in Canada.

Series 4 aluminum straight section H-beam cable tray 7 inches side rail height 18 inches width ladder 12 inches rung spacing 144 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

18 in

Length

12 ft

Side Rail Height

7 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

177.8 mm

Height

7 inch

Width

457.2 mm

Width

18 inch

Length

3657.6 mm

Length

144 inch

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here