text.skipToContent text.skipToNavigation

Catalog No. : AH4712L09-6

Description:  AL 7IN 12W LADDER 09S 6M

UPC: 753554113022

Made or assembled in Canada.

Straight section cable tray, 4 series aluminum H-beam. Side rail height 7 inches, width 12 inches. Bottom style 9 inch rung spacing. Length of 6 meters.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

12 in

Length

6 m

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here