text.skipToContent text.skipToNavigation

Catalog No. : AH4706L09144

Description:  AL 7IN 06W LAD 9S 144 IN

UPC: 753554087446

Made or assembled in Canada.

Series 4 aluminum straight section H-beam cable tray 7 inches side rail height 6 inches width ladder 9 inches rung spacing 144 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

6 in

Length

144 in

Side Rail Height

7 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

7 inch

Width

6 inch

Length

300 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here