text.skipToContent text.skipToNavigation

n° de catalogue : AH4536L06144H

Description:  AL STR 5IN 36W LADDER TRAY 12FT

UPC: 626490594944

Made or assembled in Canada.

Series 4 aluminum straight section H-beam cable tray 5 inches side rail height 36 inches width ladder 6 inches rung spacing 144 inches length with hardware
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

36 in

Length

144 in

Side Rail Height

5 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

127 mm

Width

914.4 mm

Length

3657.6 mm

Material

Aluminium

Documents/outils d'aide

Dessin de vente

Cliquez ici