text.skipToContent text.skipToNavigation

Catalog No. : AH4509L06240

Description:  AL STR 5IN 9W LADDER TRAY 20FT

UPC: 626490591356

Made or assembled in Canada.

Series 4 aluminum straight section H-beam cable tray 5 inches side rail height 9 inches width ladder 6 inches rung spacing 240 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

9 in

Length

240 in

Side Rail Height

5 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

127 mm

Width

228.6 mm

Length

6096 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here