text.skipToContent text.skipToNavigation

Catalog No. : AH3630L12144BSA

Description:  AL 6IN 30W 12S 144 WELD BAR 600MM

UPC: 753554052604

Made or assembled in Canada.

Aluminum straight ladder tray 6 inches height 30 inches width 12 inches rung spacing
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

762 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here