text.skipToContent text.skipToNavigation

Catalog No. : AH3630L06240H

Description:  AL STR 6IN 30W LADDER TRAY 20FT

UPC: 626490577923

Made or assembled in Canada.

Series 3 aluminum straight section H-beam cable tray 6 inches side rail height 30 inches width ladder 6 inches rung spacing 240 inches length with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

30 in

Length

240 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

762 mm

Length

6096 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here