text.skipToContent text.skipToNavigation

Catalog No. : AH3624L12144BSB

Description:  AL 6IN 24W12S 144 WELD BAR 438MM

UPC: 753554052598

Made or assembled in Canada.

Aluminum straight ladder tray 6 inches height 24 inches width 12 inches rung spacing
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

609.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here