text.skipToContent text.skipToNavigation

Catalog No. : AH3624L09-432

Description:  AL STR 6IND 24W LAD 9S 432MM

UPC: 753554086340

Made or assembled in Canada.

Series 3 aluminum straight section H-beam cable tray 6 inches side rail height 24 inches width ladder 9 inches rung spacing 432 millimiters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

24 in

Length

432 mm

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Side wall perforation

N

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Height

6 inch

Width

609.6 mm

Width

24 inch

Length

432 mm

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here