text.skipToContent text.skipToNavigation

Catalog No. : AH3618S-6

Description:  AL STR 6IN 18W SOLID TRAY 6M

UPC: 626490577015

Series 3 aluminum straight section H-beam cable tray 6 inches side rail height 18 inches width solid through 6 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

18 in

Length

6 m

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

457.2 mm

Length

6000 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here