text.skipToContent text.skipToNavigation

Catalog No. : AH3618L06144

Description:  AL STR 6IN 18W LADDER TRAY 12FT

UPC: 626490576452

Series 3 aluminum straight section H-beam cable tray 6 inches side rail height 18 inches width ladder 6 inches rung spacing 144 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

18 in

Length

144 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

457.2 mm

Length

3657.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here