text.skipToContent text.skipToNavigation

Catalog No. : AH3612L09-3200

Description:  AL 6IN 12W LAD 9S 3200MM

UPC: 753554086302

Made or assembled in Canada.

Series 3 aluminum straight section H-beam cable tray 6 inches side rail height 12 inches width ladder 9 inches rung spacing 3200 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

12 in

Length

3200 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Side wall perforation

N

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Height

6 inch

Width

304.8 mm

Width

12 inch

Length

3200 mm

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here