text.skipToContent text.skipToNavigation

Catalog No. : AH3612L09-2414

Description:  AL 6IN 24W LAD 9S 2414MM

UPC: 753554091368

Made or assembled in Canada.

Series 3 aluminum straight section H-beam cable tray 6 inches side rail height 12 inches width ladder 9 inches rung spacing 2414 millimeters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

12 in

Length

2414 mm

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

6 inch

Width

12 inch

Length

2414 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here