text.skipToContent text.skipToNavigation

Catalog No. : AH1842L12216

Description:  AL STR 8IN 42W LADDER TRAY 216IN

UPC: 753554086722

Made or assembled in Canada.

Series 1 aluminum straight section H-beam cable tray 8 inches side rail height 42 inches width ladder 12 inches rung spacing 216 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

42 in

Length

216 in

Side Rail Height

8 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

6 inch

Width

6 inch

Length

96 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here