text.skipToContent text.skipToNavigation

Catalog No. : AH1836L12-6

Description:  AL TRAY 8IN 36W LAD STR 6M

UPC: 753554094048

Made or assembled in Canada.

Series 1 aluminum straight section H-beam cable tray 8 inches side rail height 36 inches width ladder 12 inches rung spacing 6 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

36 in

Length

6 m

Side Rail Height

8 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

203.2 mm

Width

914.4 mm

Length

6000 mm

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here