text.skipToContent text.skipToNavigation

Catalog No. : AH1836L09144

Description:  AL TRAY 8IN 36W LAD STR 12FT

UPC: 753554091405

Made or assembled in Canada.

Series 1 aluminum straight section H-beam cable tray 8 inches side rail height 36 inches width ladder 9 inches rung spacing 144 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

36 in

Length

144 in

Side Rail Height

8 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

8 inch

Width

36 inch

Length

144 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here