text.skipToContent text.skipToNavigation

Catalog No. : AH1824L12360

Description:  AL 8IN 24W LAD. 360 IN.

UPC: 785055632009

Made or assembled in Canada.

Series 1 aluminum straight section H-beam cable tray 8 inches side rail height 24 inches width ladder 12 inches rung spacing 360 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

24 in

Length

360 in

Side Rail Height

8 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

203.2 mm

Width

609.6 mm

Length

9144 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here