text.skipToContent text.skipToNavigation

Catalog No. : AH1818L06480

Description:  AL 8IN 18W LAD 6S 480IN LONG

UPC: 753554089358

Made or assembled in Canada.

Series 1 aluminum straight section H-beam cable tray 8 inches side rail height 18 inches width ladder 6 inches rung spacing 480 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

18 in

Length

480 in

Side Rail Height

8 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

8 inch

Width

18 inch

Length

480 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here